Select Your Country

Go to global website

NMB6-F104M-E2-C-FE-200MM-V3 Inductive Sensor

Key Benefits at a Glance

  • Sensing range 6 mm
  • Ferrous targets
  • Stainless steel sensing face
  • Weld field immune
  • Weld slag resistant coating
  • 200 mm M8 male cordset with burn-proof POC jacket
  • Power and output LEDs

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB6-F104M-E2-C-FE-200MM-V3

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn6 mm
Installationflush
Assured operating distancesa0 ... 4.86 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.6 ... 0.8
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf2 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL≤ 100 mA
Current consumption≤ 22 mA
Off-state currentIr≤ 10 µA
Operation indicatorDual LED
Green: power
Yellow: output
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialXylan coated ,
Stainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM8 x 1
Tightening torque≤ 0.4 Nm
Number of pins3
Cable
Cable diameter4.8 mm ± 0.2 mm
MaterialPOC
Colororange
Number of cores4
Core cross section0.34 mm2
LengthL200 mm
Dimensions
Height8 mm
Width20 mm
Length32 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.