Select Your Country

Go to global website

KLR-C09-1,25-3,0-K74 Plastic Fiber Optic

Plastic fiber optic - diffuse

Key Benefits at a Glance

  • Coaxial
  • Thread M4 / M2.6
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KLR-C09-1,25-3,0-K74

Sensor rangeSU18: 30 mm
SU18/35: 100 mm
SU19: 30 mm
Fiber optic lengthl3000 mm , adjustable
Fiber optic diameterd1.25 mm
Adapter form00
End piecethread
Bending radiusmin. 15 mm
Fiber configurationFvsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Material
Optical faceplastic
SheathingPVC
Coreplastic
End pieceStainless steel 1.4305 / AISI 303
Device seriesSU18 ; SU18/35 ; SU19