Select Your Country

Go to global website

CBN15-F64-A2-V31-Y290300 Capacitive Sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • Flat housing
  • Switching distance adjustable between 2 mm ... 15 mm
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CBN15-F64-A2-V31-Y290300

Switching functioncomplementary
Output typePNP
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 10.8 mm
Actual operating distancesr13.5 ... 16.5 mm
Output type4-wire
Installation conditions
B15 mm
C30 mm
F45 mm / 60 mm
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 100 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Imax ≤ 500 mA
Voltage dropUd≤ 2 V
Repeat accuracyR≤ 1.5 mm
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 50 µA typ. 5 µA
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, yellow
MTTFd941 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Potentiometersensitivity adjustment
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Connection typeConnector plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins4
Tightening torque, housing screws≤ 2 Nm
Dimensions
Height12 mm
Width25 mm
Length40 mm
NoteScrew-in depth of housing screws, max. 8 mm