Select Your Country
VBA-4E-KE5-ZEJQ ASi Input/Output Module
Cabinet module, 4 inputs (PNP)
Key Benefits at a Glance
- Housing with push-in connection technology and mechanically coded terminal blocks
- Housing width 19 mm, installation in the switch cabinet on DIN mounting rail
- Selectable supply to the sensors: External or from the module
- Function display for bus, internal sensor supply, and inputs









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of VBA-4E-KE5-ZEJQ
| Node type | A/B node | |
| AS-Interface specification | V3.0 | |
| Required gateway specification | ≥ V3.0 | |
| UL File Number | E223772 | |
| MTBF | 368 a |
| LED FAULT | Fault display; Red LED red: Communication fault or address is 0 red, flashing: Overload, internal input supply | |
| LED INT | Internal input supply active; LED green | |
| LED PWR | AS-Interface voltage; green LED green: voltage OK flashing green: address 0 | |
| LED IN | switching state (input); 4 LED yellow |
| Auxiliary voltage (input) | UEXT | 12 ... 30 V DC PELV |
| Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface |
| Rated operating current | Ie | ≤ 35 mA (without sensors) / max. 190 mA |
| Protection class | III | |
| Surge protection | UEXT, Ue: Over voltage category III, safe isolated power supplies (PELV) |
| Number/Type | 4 inputs for 3-wire sensors (PNP), DC | |||||||
| Supply | from AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT) | |||||||
| Voltage | 21 ... 31 V DC (INT) | |||||||
| Current loading capacity | ≤ 150 mA, overload- and short-circuit protected (INT) | |||||||
| Input current | ≤ 5.6 mA (max.) | |||||||
| Switching point | according to DIN EN 61131-2 (type 1) | |||||||
| ||||||||
| Signal delay | < 1 ms (input/AS-Interface) | |||||||
| Electromagnetic compatibility | |||||
| |||||
| Degree of protection | EN 60529:2000 | |
| Fieldbus standard | EN 62026-2:2013 | |
| Input | EN 61131-2:2004 | |
| Emitted interference | EN 61000-6-4:2007 | |
| AS-Interface | EN 62026-2:2013 | |
| Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 |
| Profile | S-0.A.0 | |||||||||||||
| IO code | 0 | |||||||||||||
| ID code | A | |||||||||||||
| ID1 code | 7 | |||||||||||||
| ID2 code | 0 | |||||||||||||
| Data bits (function via AS-Interface) | InputOutput | |||||||||||||
| ||||||||||||||
| Parameter bits (programmable via AS-i) | function | |||||||||||||
| ||||||||||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Relative humidity | 85 % , non-condensing | |
| Climatic conditions | For indoor use only | |
| Altitude | ≤ 2000 m above MSL | |
| Shock and impact resistance | 15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
| Vibration resistance | 0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
| Pollution degree | 2 |
| Degree of protection | IP20 For safety applications: Installation in an enclosure with a minimum protection class of IP54 required | ||||||||||
| Connection | Removable push-in terminals rated connection capacity: rigid: 0.20 mm2 ... 1.5 mm2 flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2 flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 110 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Mounting | DIN mounting rail | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

