Select Your Country

Go to global website

NBN20-30GM50-EI-V1 Inductive Sensor

Key Benefits at a Glance

  • 20 mm non-flush
  • Extended temperature range
    -40 ... +85 °C
  • Digital current output
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN20-30GM50-EI-V1

Output typeDigital current output
Rated operating distancesn20 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 16.2 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
12 mm x 12 mm x 1 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.45
Output type3-wire
Operating voltageUB9 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
HysteresisH2 ... 15 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Temperature drift≤ 10 %
Time delay before availabilitytv≤ 5 ms
Load resistor100 ... 250 Ohm
Switching state indicatorLED, yellow
MTTFd1672 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output valueobject detected: 10 mA ± 1 mA
object not detected: 5 mA ± 1 mA
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Supply/Switching Voltage: 30 V DC
Output Switching Current: 10 mA
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69K
Connector
ThreadingM12 x 1
Number of pins3
Dimensions
Length65 mm
Diameter30 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.