Select Your Country

Go to global website

V1-G-4M-PVC-Y292280 Connection Cable With Socket

Connection cable with socket, M12, 4-pin, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Degree of protection IP67 / IP68 / IP69K
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-4M-PVC-Y292280

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Lead: IEC 60332-2-2:2004
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -25 ... 70 °C (-13 ... 158 °F)
cable, movable installation: -5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, movable installation
Colorgrey
Cores4 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
LengthL4 m
Mass146 g
Flammability
Contact carrierHB
HousingV-2
Cableflame-resistant