Select Your Country

Go to global website

NRN20-30GM50-E2-C-V1 Inductive Sensor

Key Benefits at a Glance

  • Reduction factor = 1
  • Magnetic field resistant
  • Weld Immune
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NRN20-30GM50-E2-C-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn20 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 16.2 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 300 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Rated insulation voltageUBIS60 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 14 mA
Time delay before availabilitytvmax. 15 ms
Constant magnetic fieldB200 mT
Alternating magnetic fieldB200 mT
Switching state indicatorMultihole-LED, yellow
MTTFd1140.2 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi60 V
Rated impulse withstand voltageUimp800 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialBrass, PTFE coated
Sensing facePPS
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Mass97 g
Dimensions
Length65 mm
Diameter30 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.