Select Your Country

Go to global website

NJ4-12GM40-E3 Inductive Sensor

Key Benefits at a Glance

  • 4 mm non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ4-12GM40-E3

Switching functionNormally closed (NC)
Output typePNP
Rated operating distancesn4 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 3.24 mm
Actual operating distancesr3.6 ... 4.4 mm typ.
Reduction factor rAl 0.37
Reduction factor rCu 0.36
Reduction factor r304 0.74
Output type3-wire
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 2000 Hz
HysteresisH1 ... 10 % typ. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Voltage drop at IL
Voltage drop IL = 100 mA, switching element onUd1.2 ... 2.5 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 9 mA
Time delay before availabilitytv≤ 20 ms
Switching state indicatorLED, yellow
MTTFd750 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Dimensions
Length40 mm
Diameter12 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.