Select Your Country

Go to global website

OBT100-R101-EP-IO-0,3M-V3-1T-L Diffuse Mode Sensor (BGE)

Laser diffuse mode sensor based on triangulation principle with background evaluation (BGE)

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Secure and gapless detection, even near the surface through background evaluation
  • DuraBeam Laser Sensors - durable and employable like an LED
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
  • IO-Link interface for service and process data

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Warning symbol
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBT100-R101-EP-IO-0,3M-V3-1T-L

Detection range7 ... 100 mm
Detection range min.7 ... 25 mm
Detection range max.7 ... 100 mm
Adjustment range25 ... 100 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence> 5 mrad d63 < 1 mm in the range of 150 mm ... 250 mm
Pulse length3 µs
Repetition rateapprox. 13 kHz
max. pulse energy10.4 nJ
Black-white difference (6 %/90 %)< 5 % at 150 mm
Diameter of the light spot< 1 mm at a distance of 60 mm
Opening angleapprox. 0.3 °
Ambient light limitEN 60947-5-2 : 40000 Lux
MTTFd560 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - background detected (object not detected)
constantly off - object detected
Control elementsLight-on/dark-on changeover switch
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 20 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x110703 (1115907)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input 1 Bit
Process data output 2 Bit
SIO mode supportyes
Compatible master port typeA
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - Pin4: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1650 Hz
Response time300 µs
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation
-25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection300 mm fixed cable with M8 x 1, 3-pin connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 17 g
Dimensions
Height33.8 mm
Width13.9 mm
Depth18.3 mm