Select Your Country

Go to global website

NJ8-18GM50-E2 Inductive Sensor

Key Benefits at a Glance

  • 8 mm non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ8-18GM50-E2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn8 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Actual operating distancesr7.2 ... 8.8 mm typ. 8 mm
Reduction factor rAl 0.42
Reduction factor rCu 0.4
Reduction factor r304 0.72
Reduction factor rBrass 0.5
Output type3-wire
Installation conditions
A10 mm
B54 mm
C24 mm
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 1000 Hz
HysteresisH1 ... 10 % typ. 7.5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Voltage drop at IL
Voltage drop IL = 100 mA, switching element onUd1.5 ... 2.5 V typ. 1.9 V
Operating currentIL0 ... 200 mA
Lowest operating currentIm0 mA
Off-state currentIr0 ... 0.5 mA typ. 0.01 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply currentI0≤ 9 mA
Time delay before availabilitytv≤ 30 ms
Switching state indicatorLED, yellow
MTTFd1424 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter6.4 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.5 mm2
LengthL2 m
Dimensions
Length50 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.