Select Your Country

Go to global website

V3-GM-1,5M-PUR-ABG Connection Cable With Socket

Connection cable with socket single-ended, M8 straight A-coded, 3-pin, PUR cable grey, shielded

Key Benefits at a Glance

  • Degree of protection IP66 / IP68
  • Halogen-free
  • Shield connected to screw connection
  • Specific design protects against loosening and inaccurate installation
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-GM-1,5M-PUR-ABG

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP66 / IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 100 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white , not used
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL1.5 m
Cable codeLi 9Y 11YM 4 x 0.34
Mass61 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood
Cable marking sleeve1x PUR transparent , fixed to cable