Select Your Country

Go to global website

OBR7500-R101-P1-Y0429 Retroreflective Sensor

Retroreflective sensor with polarization filter

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBR7500-R101-P1-Y0429

Effective detection range0 ... 7.5 m
Reflector distance0.03 ... 7.5 m
Threshold detection range10 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Polarization filteryes
Diameter of the light spotapprox. 65 mm at a distance of 1 m
Opening angle3.7 °
Ambient light limitEN 60947-5-2
MTTFd724 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorGreen LED:
Permanently lit - power on
Flashing (4 Hz) - short circuit
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Switching typeThe default setting is:
Q - Pin4: NPN normally closed / light-on, PNP normally open / dark-on
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation
-25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection300 mm fixed cable with M8 x 1, 3-pin connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 15 g
Dimensions
Height33.8 mm
Width13.9 mm
Depth18.3 mm
Cable length0.3 m