Select Your Country

Go to global website

ECA30PL - PROFINET Cable-Pull Rotary Encoder

Cable-pull rotary encoder with PROFINET interface

Key Benefits at a Glance

  • Robust aluminum drum housing
  • Drum travel when cable retracted using threaded spindle
  • Bellows with steel tip
  • Comprehensive accessories
  • Housing can be coated as an option (Hart Coat)
  • Rust and acid-resistant measuring cable
  • PROFINET interface
  • Free of wear magnetic sampling

Show more

Product Compliance: Europe – CE
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECA30PL - PROFINET

Detection typemagnetic sampling
Device typePremium Line with PROFINET interface
Measuring length1000 ... 60000 mm
Construction type80 mm, 130 mm, 190 mm
ResolutionCable pull:
Design 80 mm: 0,024 mm
Design 130 mm: 0,041 mm
Design 190 mm: 0,059 mm
Encoder:
25 Bit (13 Bit/revolution)
B10d300000
Operating voltageUB10 ... 30 V DC
No-load supply currentI0typ. 134 mA
Power consumptionP0approx. 4 W
Time delay before availabilitytv< 250 ms
Output codebinary code
Code course (counting direction)adjustable
Interface typePROFINET IO
Transfer rate100 MBit/s
ConnectorEthernet : 2 x M12 x 1 socket, 4-pin, D-coded ; supply : M12 x 1 connector, 4-pin, A-coded
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Operating temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter1.35 mm
Bending radiusmin. 17 mm
Breaking forcemin. 1227 N
Material
Cable pullanodized aluminum or Aluminum with Hart Coat coating
Rotary encoderhousing: nickel-plated steel
Flange: aluminum
FlangeAluminum
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles