Select Your Country

Go to global website

UC500-L2M-I-T-2M Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Extended temperature range
  • Cable connection
  • Rugged metal base
  • Sensor head bidirectional and rotatable
  • Function indicators visible from all directions
  • Selectable sound lobe width
  • Programmable

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UC500-L2M-I-T-2M

Sensing range35 ... 500 mm
Adjustment range50 ... 500 mm
Dead band0 ... 35 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Response delayminimum: 20 ms
factory setting: 145 ms
Time delay before availabilitytv≤ 1600 ms
LED greenOperating display
LED yellowobject in evaluation range
LED rederror
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 50 mA
Interface typeSerial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level4 V ... UB
Input impedance> 12 kΩ
Output current< 12 mA
Pulse length0.5 ... 300 ms (level 1)
Pulse interval≥ 14 ms (level 0)
Synchronization frequency
Common mode operation≤ 70 Hz
Multiplex operation≤ 90 Hz / n , n = number of sensors , n ≤ 10
(factory setting: n = 5 )
Input type1 program input
Level (evaluation limit 1)0 ... 1 V
Level (evaluation limit 2)4 V ... UB
Input impedance> 12 kΩ
Pulse length2 ... 10 s
Output type1 analog output 4 ... 20 mA
ResolutionEvaluation range [mm]/3200, however ≥ 0.05 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Load impedance≤ 500 Ω at UB ≥ 14V
≤ 300 Ω at UB < 14V
Temperature influence≤ 1.5 % of full-scale value
Standard conformity
StandardsEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable , 5-pin
Degree of protectionIP67
Material
HousingPA-GF35
CablePUR
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Cable
Sheath diameter7.25 mm
Bending radius> 37.3 mm , fixed installation
> 74.7 mm , movable installation
Core cross section5 x 0.82 mm2
LengthL2 m
Mass345 g
Dimensions
Height40 mm
Width40 mm
Length40 mm
Outputnear limit: 50 mm
far limit: 500 mm
Output mode: rising ramp
Beam widthwide
Evaluation procedurelow-pass behavior
Supplementary informationSwitch settings of the external programming adapter:
"output load": pull-down
"output logic": noninv