Select Your Country

Go to global website

V3-WM-5M-PVC-Y255262 Connection Cable With Socket

Connection cable with socket single-ended, M8, 3-pin, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Neutral grip and cable printing
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-WM-5M-PVC-Y255262

Number of pins3
Connection 1socket
Construction type 1angled
Threading 1M8
Connection 2cable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 3 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
FlammabilityGrip: UL 94
Specificationconnector M8 x 1 : IEC 61076-2-104
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -25 ... 70 °C (-13 ... 158 °F)
cable, movable installation: -5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 10 x cable diameter, fixed installation
Colorgrey
Number of cores3
Core cross section0.25 mm2
Conductor construction14 x 0.15 mm ∅
LengthL5 m
Mass164.5 g
Flammability
Contact carrierHB
HousingV-2