Select Your Country

Go to global website

SLA29/116 Safety Thru-Beam Sensor

Key Benefits at a Glance

  • Sensing range up to 30 m
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Red transmission light
  • Integrated alignment aid
  • Clearly visible LED functional display and pre-fault indicator on the receiver
  • Sturdy housing
  • Waterproof, degree of protection IP67
  • Operation on control units of SB4 (SafeBox)

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Approval symbol
Product Compliance: International – TÜV SÜD
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of SLA29/116

EmitterSLA29-T/116
ReceiverSLA29-R/116
Effective detection range0.2 ... 30 m
Threshold detection range40 m
Light sourceLED
Light typemodulated visible red light
Target sizestatic: 30 mm
dynamic: 40 mm (at v = 1.6 m/s of the obstacle)
Alignment aidLED red in receiver
Opening angle< 5 °
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd4.4 E-10
Type4
Operation indicatorLED green
Function indicatorLED yellow:
1. LED lit constantly: signal > 2 x switching point (operating reserve)
2. LED flashes: signal between 1 x switching point and 2 x switching point
3. LED off: signal < switching point
Operating voltageUBPower supply via control unit
Protection classIII , IEC 61140
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
CE conformityCE
UKCA conformityUKCA
UL approvalcULus Listed
TÜV approvalTÜV SÜD
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, non-condensing
Shock resistance10 g , 16 ms ; stationary applications only
Vibration resistance1 mm , 10 ... 55 Hz ; stationary applications only
Degree of protectionIP67 according to EN 60529
Connectionterminal compartment
Material
HousingPlastic ABS/PC , yellow
Optical facePlastic pane
Massper device 70 g
Dimensions
Height88 mm
Width25.8 mm
Depth65.5 mm