Select Your Country

Go to global website

NO LONGER FOR SALE

DoorScan-T Sensor Module (E)DoorScan®

Replacement/extension sensor module for installation in the DoorScan® and TopScan sensor profile, emitter module

Key Benefits at a Glance

  • Sensor module for configurable DoorScan® presence sensor
  • Emitter module (E)
  • Adjustment options for detection field and angle of inclination
  • Tool-free module mounting using snap-in mechanism
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of DoorScan-T

Detection range min.0 ... 1500 mm
Detection range max.0 ... 3500 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)< 2 % at 2000 mm sensor range
Operating modeBackground evaluation
Diameter of the light spot8 cm at 2000 mm sensor range
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd864 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
No-load supply currentI030 mA
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 12978
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mounting heightmax. 3500 mm
Degree of protectionIP54 (when mounted)
Material
Optical facePC (Polycarbonate)
Massapprox. 55 g
Dimensions
Height30 mm
Depth35 mm
Length171 mm