Select Your Country
OBR1500-R3F-E2-L Laser Retroreflective Sensor
Retroreflective sensor, flat design, M3 mounting, 1500 mm detection range, red light, dark on, PNP output, fixed cable
Key Benefits at a Glance
- Very flat design for direct mounting without mounting bracket
- DuraBeam Laser Sensors - durable and employable like an LED
- Glare protected with polarization filter
- Very bright, highly visible light spot









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- ZH
Technical data of OBR1500-R3F-E2-L
| Effective detection range | 0 ... 1500 mm | ||||||||||||||||||||||
| Reflector distance | 60 ... 1500 mm | ||||||||||||||||||||||
| Threshold detection range | 1800 mm | ||||||||||||||||||||||
| Reference target | H40 reflector | ||||||||||||||||||||||
| Light source | LASER LIGHT | ||||||||||||||||||||||
| Light type | modulated visible red light , 680 nm | ||||||||||||||||||||||
| Polarization filter | yes | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Angle deviation | approx. 0.5 ° | ||||||||||||||||||||||
| Object size | typ. starts from 1.5 mm | ||||||||||||||||||||||
| Diameter of the light spot | approx. 25 mm at a distance of 1500 mm | ||||||||||||||||||||||
| Opening angle | approx. 1 ° | ||||||||||||||||||||||
| Optical face | frontal | ||||||||||||||||||||||
| Ambient light limit | EN 60947-5-2 : 30000 Lux | ||||||||||||||||||||||
| MTTFd | 800 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
| Function indicator | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted |
| Operating voltage | UB | 12 ... 24 V |
| No-load supply current | I0 | < 10 mA |
| Protection class | III |
| Switching type | NO contact / dark-on | |
| Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 50 mA , resistive load | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | approx. 2 kHz |
| Response time | 250 µs |
| Product standard | EN 60947-5-2 | |
| Laser safety | IEC 60825-1:2014 |
| UL approval | E87056 , cULus Recognized, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
| Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | 2 m fixed cable | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 20 g | ||||||||||
| Tightening torque, fastening screws | 1 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Cable length | 2 m | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

