Select Your Country

Go to global website

CG.CO.NPT2.BN.C.20.K02 Cable Gland

Cable gland, metal, for flexible metal conduits with type of protection Ex d

Key Benefits at a Glance

  • For cables without armor
  • Connection of flexible metallic conduits
  • Brass nickel-plated
  • Thread NPT 2''
  • Seal chloroprene
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 2 pieces, without accessories

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CG.CO.NPT2.BN.C.20.K02

Cable typenon-armored cables in flexible conduit
Clamping range (D)35 ... 45 mm
Seal combination S141 ... 45 mm
Seal combination S1+S238 ... 41 mm
Seal combination S1+S2+S335 ... 38 mm
Thread typeNPT ANSI ASME B1.20.1
Thread size (TD)NPT 2''
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Cable glandbrass, nickel-plated
Washer gasketaramid fibers bonded with NBR
O-Ringchloroprene
Seal insertchloroprene
Mass
Individual componentapprox. 436 g
Packing unitapprox. 1.03 kg
Dimensions
Width across corners (D2)75 mm
Diameter thru-hole (DT)60.4 ... 60.7 mm
Flexible conduit, max. outer diameter (FC1)62.5 mm
Flexible conduit, inner diameter (FC2)50 mm
Flexible conduit, corrugation size (FC3)6 mm
Length outside enclosure (H)58.5 mm
Width across flats (SW1)68 mm
Width across flats (SW2)65 mm
Width across flats (SW3)65 mm
Thread length (TL)20 mm
Total length (L)98.5 mm
Tightening torque
Nut torque at enclosure (SW1)16 Nm
Nut torque 2 with seal S1 (SW2)140 Nm
Nut torque 2 with seals S1+S2 (SW2)155 Nm
Nut torque 2 with seals S1+S2+S3 (SW2)190 Nm
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
washer gasket -40 ... 80 °C (-40 ... 176 °F)
EU-type examination certificateIMQ 14 ATEX 012X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx IMQ 14.0004X
UKCA approvalCML 21 UKEX 11380X
INMETRO approvalDNV 20.0029 X
CCC approval2021312313000344
Degree of protectionEN 60529
CE marking0102
Delivery quantity2
Scope of deliveryCable glands
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.