Select Your Country

Go to global website

S1SD-1AI-1R Trip Amplifier

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply
  • Input bipolar current and voltage sources
  • Input 2-wire and 3-wire transmitters
  • Relay contact output
  • Restart inhibit
  • One-shot function
  • Configurable by DIP switches and software
  • Connection via screw terminals

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of S1SD-1AI-1R

Signal typeAnalog input
ConnectionPower Bus or terminals 1-, 2+
Rated voltageUr16.8 ... 31.2 V DC
Power dissipation0.6 W
Power consumption0.8 W
Programming interfaceprogramming socket
Connection sidefield side
Transmission rangelinearity range:
unipolar -1 ... 110 %
bipolar -110 ... 110 %
Input I
Connectionterminals 5, 6, 7-
Input signal0/4 ... 20 mA , 0/2 ... 10 mA , ± 10 mA, ± 20 mA , max. 50 mA
Input resistance≤ 25 Ω
Input II
Connectionterminals 7-, 8+
Input signal0/1 ... 5 V , 0/2 ... 10 V , ± 5 V , ± 10 V , max. 30 V
Input resistance> 1 MΩ
Input III
Connectionterminals 5+, 6-
Input signal0/4 ... 20 mA
Available voltage16 V at 20 mA
Open circuit voltage/short-circuit current≤ 22 V / 30 mA
Input IV
Connectionterminals 5, 7
Input typereset restart inhibit
Connection sidecontrol side
Connectionterminals 3, 4:
Outputsignal, relay
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/2 A/cos φ > 0.7; 30 V DC/2 A resistive load
Minimum switch current2 mA / 24 V DC
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Mechanical life107 switching cycles
Accuracymax. 0.1 % of full-scale value
Influence of ambient temperature< 100 ppm/K of full-scale value
Output/power supplysafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Input/Other circuitssafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Display elementsLEDs
Control elementsDIP switch
keys
Configurationvia DIP switches
via keys
via software
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Connectionscrew terminals
Core cross section0.5 ... 2.5 mm2 (20 ... 14 AWG)
Massapprox. 70 g
Dimensions6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) (W x H x D) , housing type S1
Height97 mm
Width6.2 mm
Depth107 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.