Select Your Country

Go to global website

V1-GV4A-2M-PP-W1-V1-GV4A Connecting Cable

Cordset, M12 to M12, V4A stainless steel, wash-down design, 4-pin, PP cable

Key Benefits at a Glance

  • Suitable for applications in the splash area in the food and beverage industry
  • Certified by ECOLAB
  • Resistant to all common acid and alkaline cleaning products and disinfectants
  • Degree of protection IP67 / IP68 / IP69
  • Suitable for drag chains and abrasion resistant
  • Halogen-free (PVC-free)
  • Materials used compliant with FDA

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-GV4A-2M-PP-W1-V1-GV4A

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Standard conformity
Degree of protectionEN 60529
StandardsIEC 61076-2-101
Halogen-freeIEC 60754-1
Temperature resistanceDIN EN 60811-1-4
MaterialFDA-compliant in accordance with FDA 21 CFR 177.2600
Ambient temperaturecable, movable installation: -25 ... 105 °C (-13 ... 221 °F)
cable, fixed installation: -40 ... 105 °C (-40 ... 221 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69
Material
ContactsCuSn
Contact surfaceNi/Au
BodyPP
CablePP-EPDM
Slotted nutstainless steel V4A
SealFKM
Core insulationPP
Temperature resistanceCold bending-resistant and cold impact-resistant up to -40 °C (-40 °F)
Cableextra-fine wire, flexible
Sheath diameter∅ 4.7 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorgrey
Cores4 x 0.34 mm2
Conductor construction42 x 0.1 mm ∅
LengthL2 m
Drag chain suitability
Drag chain cyclesmin. 4000000
Motion velocitymax. 3 m/s
Traverse distance10 m
Accelerationmax. 10 m/s2
Torsion cyclesmin. 4000000
Torsional stress± 270 °/m
Mass72 g
Tightening torque, cable gland0.4 ... 0.6 Nm
Mating cyclesmin. 100