Select Your Country

Go to global website

NO LONGER FOR SALE

Ident-Ex 01 NL - 125/134 kHz LF RFID AirCoil 125/134 kHz LF RFID Reader

Intrinsically safe Bluetooth® handheld for LF RFID (AirCoil)

Key Benefits at a Glance

  • Ultra-rugged
  • Outstanding head modules performances
  • Easy to use, with one hand
  • Flexibility - online / offline scanning & changeable head modules
  • Pairable with any Bluetooth device
  • Ideal for intensive and challenging data collection
  • Lower cost - prevents legacy tag replacement
  • Ideal for intensive scanning and 12 hour shifts

Show more

Approval symbol
Approval symbol
Bluetooth® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of Ident-Ex 01 NL - 125/134 kHz LF RFID AirCoil

DescriptionLF RFID Reader Module AirCoil
Operating frequency125 / 134 kHz LF
Internal data memory2 MByte
Battery typeLi-Ion battery
Rechargeable
10.000+ scans with one battery charge
Operating durationapprox. 12 h
BluetoothClass II, up to approx. 10 meters
RFIDISO/IEC 18000-2 (EM H410x ¦ HITAG 1/S ¦ Unique)
ApplicationseSETUP Ident-Ex® , eSETTINGS Ident-Ex® (API DEMO)
Mass497 g
Dimensions221 mm x 84 mm x 58 mm
ATEX approval
ATEX certificateEPS 16 ATEX 1 017
ATEX markingEx-Hexagon II 2D Ex ib IIIC T135°C Db IP6X
[exsign] II 2G Ex ib IIC T4 Gb IP64
IECEx approval
IECEx certificateIECEx EPS 16.0008
IECEx markingEx ib IIC T4 Gb IP64
Ex ib IIIC T135°C Db IP 6X
ETL approval
ETL markingClass I, II, III, Division 1 Groups A-G, T4, T 135°C
Cl I Zn 1, AEx ia IIC T4 Gb IP64
Scope of deliveryIdent-Ex®
Head module
Charging cable
Charger
Documentation