Select Your Country

Go to global website

VAZ-HORN-70MM-105DBA Stack Light Element

Audible alarm, stack light element

Key Benefits at a Glance

  • Modular design
  • Bayonet system for simple mounting and dismounting
  • 70-mm-series
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-HORN-70MM-105DBA

UL File NumberE223176
Colorblack
Frequencyapprox. 2.5/3.5 kHz Alternating
Loudness105 dB
MTTFd1100 a
Rated operating voltageUe24 V DC ± 10 %
Current consumption40 mA
Surge protectionovervoltage category II
Inrush currentmax. 100 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 60947-5-1:2004+A1:2009
EN 60947-1:2007
Degree of protectionEN 60529:2000
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Pollution degree3
Degree of protectionIP65 (mounted)
ConnectionBayonet system
Material
HousingPC
Dimensions
Height54 mm
Diameter70 mm