Select Your Country

Go to global website

VBP-HH1-V3.0-V1 ASi Handheld Device

AS-Interface Handheld

Key Benefits at a Glance

  • Addressing and programming AS-Interface nodes
  • Displaying the assigned node addresses and the status of the inputs
  • Setting outputs at the AS-Interface node
  • Also supports profiles S-7.7.A.7 (Spec 3.0), S-0.B and S-7.B (AS Interface Safety at Work)
  • The node connection is short-circuit and overload proof
  • Additional M12 plug for external power supply for AS-Interface and AUX
  • Connecting cable included with delivery
  • Battery charger included with delivery

Show more

Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBP-HH1-V3.0-V1

AS-Interface specificationV3.0
Operating modePlug-in charging unit, 230 V AC, included in the delivery package
DisplayLC display
Keyboardmembrane keys, 5 keys
Operating duration8 h or ≥ 250 read/write procedures for fully charged battery
Power supplybattery mode, please use only battery charger included with delivery to charge (charging time about 14 h)
Type of rechargeable battery = NiMh 4.8 V, 800 mAh, 3.84 Wh (UN 3496 batteries, nickel-metal hydride)
Interface typeAS-Interface, short-circuit and overload protected
Open loop voltage28 V (internal power supply)
Load current100 mA at 25 V (internal power supply)
Interface typeM12 connector for external power supply
Physical AUX: 24 V PELV, 2 A (not short-circuit proof)
AS-Interface: 31,6 V PELV (DC or AS-Interface), 200 mA (short-circuit proof)
Electromagnetic compatibility
Directive 2014/30/EUHandheld: EN 61326-1:2013
Plug-in charging unit EN 61000-3-2:2014 , EN 61000-3-3:2013 , EN 61000-4-2:2009 , EN 61000-4-3:2006+A1:2008+A2:2010, EN 61000-4-4:2012, EN 61000-4-5:2014+A1:2017, EN 61000-4-6:2014+AC:2015, EN 61000-4-8:2010, EN 61000-4-11:2004+A1:2017 , EN 55032:2015+AC:2016 , EN 55035:2017
Low voltage
Directive 2014/35/EUPlug-in charging unit EN 62368-1:2014+A11:2017
Degree of protectionEN 60529:2000
Electrical safetyPlug-in charging unit EN 62368-1:2014+A11:2017
Emitted interferenceHandheld: EN 61326-1:2013
Plug-in charging unit EN 55032:2015+AC:2016 , EN 55035:2017
Noise immunityHandheld: EN 61326-1:2013
Plug-in charging unit EN 61000-3-2:2014 , EN 61000-3-3:2013
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-20 ... 40 °C (-4 ... 104 °F)
Degree of protectionIP20
Material
Housingplastic
Massapprox. 610 g
Dimensions
Height34 mm
Width80 mm
Length214 mm