Select Your Country

Go to global website

V112-G-BK5M-PUR-V112-G Connecting Cable

Cordset M12 socket to M12 plug A-coded, 12-pin, PUR cable black

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Degree of protection IP65 / IP67 / IP68
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Immunity to vibration, with mechanical latching
  • Knurled nut suitable for tool assembly

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V112-G-BK5M-PUR-V112-G

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 1.5 A
Surge protectioncategory II
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Microbial resistanceDIN VDE 0282-10 / EN 50396
Hydrolysis resistanceEN 50396 / DIN VDE 0282-10
Oil resistanceDIN EN 60811-2-1 / DIN VDE 0472 T.803, test type B
Ambient temperature
Plug connector-25 ... 85 °C (-13 ... 185 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65/IP67/IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter7.2 mm
Bending radius54 mm
Sheath colorblack (similar to RAL 9005)
Number of cores12
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: blue
Core 3: white
Core 4: green
Core 5: pink
Core 6: yellow
Core 7: black
Core 8: grey
Core 9: red
Core 10: violet
Core 11: grey/pink
Core 12: red/blue
Core construction18 x 0.1 mm
LengthL5 m
Drag chain suitability
Drag chain cyclesmin. 4000000
Motion velocitymax. 3 m/s
Traverse distance10 m
Accelerationmax. 10 m/s2
Mass333 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealNBR
Contact surfaceNi/Au
FlammabilityV-0
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP