Select Your Country

Go to global website

NBN40-U4-US-V93 Inductive Sensor

Key Benefits at a Glance

  • Sensor head bidirectional and rotatable
  • Comfort series
  • Metal base with ground connection
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of NBN40-U4-US-V93

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn40 mm
Installationnon-flush
Output polarityAC/DC
Assured operating distancesa0 ... 32.4 mm
Actual operating distancesr36 ... 44 mm typ. 40 mm
Reduction factor rAl 0.37
Reduction factor rCu 0.3
Reduction factor r304 0.73
Reduction factor rFe 1
Reduction factor rBrass 0.4
Output type2-wire
Switching frequencyfAC, 0 ... 30 Hz
DC, 0 ... 100 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 5 V (typ. 2V) DC operation
≤ 8 V (typ. 2V) AC operation
Momentary current
(20 ms, 0.1 Hz)
0 ... 3000 mA
Operating currentIL5 ... 500 mA
Off-state currentIr≤ 1.5 mA
Time delay before availabilitytv≤ 300 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Error indicatorflashes when overcurrent
MTTFd540 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Rated operating voltageUe24 ... 250 V DC / 24 ... 230 V AC
Operating voltageUB20 ... 300 V DC / 20 ... 253 V AC
Standard conformity
StandardsEN IEC 60947-5-2
Protection classI
Rated insulation voltageUi230 V
Rated impulse withstand voltageUimp2.5 kV
UL approvalcULus Listed
Load Type: General Purpose
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 250 V AC / 273 V DC
Output Switching Current: 500 mA
Further UL information see section "Additional Information"
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typeConnector plug
Housing materialPA 6.6 / metal
Sensing facePA 6.6
Housing basemetal / class I equipment with ground connection
Degree of protectionIP67
Connector
Threading7/8 inch-16 UN
Number of pins3
Mass320 g
Dimensions
Height40 mm
Width40 mm
Length118 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.