Select Your Country

Go to global website

NBB10-F17-E2 Inductive Sensor

Key Benefits at a Glance

  • 10 mm flush
  • 3-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB10-F17-E2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn10 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Actual operating distancesr9 ... 11 mm typ. 10 mm
Reduction factor rAl 0.36
Reduction factor rCu 0.31
Reduction factor r304 0.67
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
HysteresisH1 ... 10 % typ. 6 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.8 V
Operating currentIL0 ... 100 mA
No-load supply currentI010 mA
Time delay before availabilitytv≤ 1 ms
Switching state indicatorLED, yellow
MTTFd1881 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialPMMA
Sensing facePMMA
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm - 0.2 mm
Bending radius> 12 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.14 mm2
LengthL2 m
Dimensions
Height30 mm
Width50 mm
Length7 mm
Tightening torque0.5 Nm ... 0.6 Nm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.