Select Your Country

Go to global website

CFP.S1.SP Actuator Head (Ex e)

Actuator head - large rotary control switch with type of protection Ex e

Key Benefits at a Glance

  • 2 switching positions with left OFF
  • Labeling '0 - I'
  • Padlockable switch
  • Component for appropriately certified Ex e enclosures
  • For use with base-mounted contact modules
  • Ex e and Ex tb certified
  • Polyamide

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.S1.SP

Functionrotary actuator
Colorblack
Switching configuration2 position changeover with left OFF
Operator actionengage - engage
Lockableyes
Labeling0 - l
Degree of protectionIP66
Material
HousingPolyamide (PA)
Finishinherent color black
Washer gasketsilicone
Mass46 g
Dimensions
Actuator head diameter (D2)61.5 mm
Panel wall thickness (PT)1 ... 6 mm
Diameter thru-hole (DT)30.6 mm
Length outside enclosure (H)30.5 mm
Total length (L)50.9 mm
Tightening torque2.8 ... 3.4 Nm
Mountinguse with base-mounted contact modules
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Service temperature-40 ... 65 °C (-40 ... 149 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR*
Optional accessoriesCFP.TP