Select Your Country

Go to global website

VAZ-T1-FK-G10A-3M-PUR ASi Passive Splitter

G10A passive splitter, AS-Interface to open cable end

Key Benefits at a Glance

  • One piece housing
  • Simple and fast mounting
  • Gold-plated and machined contacts
  • Oil- and abrasion-resistant PUR cable
  • Immunity to vibration
  • Degree of protection IP68 / IP69K
  • Halogen-free

Show more

Product Compliance: USA - UL
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-T1-FK-G10A-3M-PUR

Construction typeOpen cable end
AS-Interface flat cable terminals
Rated operating voltageUe≤ 60 V PELV
Rated operating currentIe≤ 3 A
Protection classIII
Current loading capacitymax. 3 A
Surge protectionovervoltage category III
Standard conformity
Degree of protectionEN 60529:2000
UL approvalcULus Listed, Type 1 enclosure
Applicationfor use in NFPA 79 applications
Maximum permissible operating voltagemax. 32 V
Maximum permissible ambient temperaturemax. 55 °C (max. 131 °F)
UL File NumberE223772
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
ConnectionFlat cable AS-Interface: cable piercing method
Round cable
Material
ContactsCuSn / Au
HousingPBT PC
CablePUR
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4,3 mm
Colorblack
Cores2 x 0.5 mm2
LengthL3 m
Mass100 g
Tightening torque, fastening screws1.65 Nm
Dimensions
Height22 mm
Width27.7 mm
Length40.5 mm
NoteThe unused flat cable connector is closed with a seal.