Select Your Country

Go to global website

NBN3-8GM25-E1-V3 Inductive Sensor

Key Benefits at a Glance

  • 3 mm non-flush
  • Increased operating distance
  • Extended temperature range
    -40 ... +85 °C
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN3-8GM25-E1-V3

Switching functionNormally closed (NC)
Output typeNPN
Rated operating distancesn3 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
8 mm x 8 mm x 1 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.75
Reduction factor rBrass 0.55
Output type3-wire
Operating voltageUB5 ... 30 V
Switching frequencyf0 ... 4500 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1.5 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.2 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 100 ms
Switching state indicatorMultihole-LED, yellow
MTTFd960 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing faceLCP
Degree of protectionIP65 / IP66 / IP67
Connector
ThreadingM8 x 1
Number of pins3
Dimensions
Length40 mm
Diameter8 mm
Scope of delivery2 hex nuts included

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.