Select Your Country

Go to global website

NEN6-6,5M45-E2-V3 Inductive Sensor

Key Benefits at a Glance

  • 6 mm non-flush
  • Increased operating distance
  • Extended temperature range
    -40 ... +85 °C
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NEN6-6,5M45-E2-V3

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn6 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 4.86 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
18 mm x 18 mm x 1 mm
Reduction factor rAl 0.55
Reduction factor rCu 0.5
Reduction factor r304 0.75
Reduction factor rBrass 0.55
Output type3-wire
Operating voltageUB5 ... 30 V
Switching frequencyf0 ... 1500 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1.5 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.2 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 100 ms
Switching state indicatorMultihole-LED, yellow
MTTFd960 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing faceLCP
Degree of protectionIP65 / IP66 / IP67
Connector
ThreadingM8 x 1
Number of pins3
Dimensions
Length55 mm
Diameter6.5 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.