Select Your Country
OBE25M-R201-S2EP-IO-0,3M-V1 Thru-Beam Sensor Kit
Key Benefits at a Glance
- Medium design with versatile mounting options
- IO-Link interface for service and process data
- Various frequencies for avoiding mutual interference (cross-talk immunity)
- Extended temperature range
-40 °C ... 60 °C - High degree of protection IP69K
Show more















Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OBE25M-R201-S2EP-IO-0,3M-V1
| Emitter | OBE25M-R201-S-IO-0,3M-V1 | |
| Receiver | OBE25M-R201-2EP-IO-0,3M-V1 |
| Effective detection range | 0 ... 25 m | |
| Threshold detection range | 33 m | |
| Light source | LED | |
| Light type | modulated visible red light | |
| LED risk group labelling | exempt group | |
| Alignment aid | LED red (in receiver lens) illuminated constantly: beam is interrupted, flashes: reaching switching point, off: sufficient operating reserve | |
| Diameter of the light spot | approx. 850 mm at a distance of 25 m | |
| Opening angle | approx. 2 ° | |
| Ambient light limit | EN 60947-5-2 : 40000 Lux |
| MTTFd | 462 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 60 % |
| Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
| Function indicator | Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve | |
| Control elements | Receiver: light/dark switch | |
| Control elements | Receiver: sensitivity adjustment |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | max. 10 % | |
| No-load supply current | I0 | Emitter: ≤ 15 mA Receiver: ≤ 15 mA at 24 V Operating voltage |
| Protection class | III |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device profile | Identification and diagnosis Smart Sensor: Receiver: type 2.4 Emitter: - | |
| Device ID | Emitter: 0x111411 (1119249) Receiver: 0x111311 (1118993) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 2.3 ms | |
| Process data width | Emitter: Process data input: 0 bit Process data output: 1 bit Receiver: Process data input: 2 bit Process data output: 2 bit | |
| SIO mode support | yes | |
| Compatible master port type | A |
| Test input | emitter deactivation at +UB |
| Switching type | The switching type of the sensor is adjustable. The default setting is: C/Q - Pin4: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link /Q - Pin2: NPN normally closed / light-on, PNP normally open / dark-on | |
| Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Usage category | DC-12 and DC-13 | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | 1000 Hz |
| Response time | 0.5 ms |
| Communication interface | IEC 61131-9 | |
| Product standard | EN 60947-5-2 |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation -20 ... 60 °C (-4 ... 140 °F) , movable cable not appropriate for conveyor chains | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 / IP69 / IP69K | ||||||||||
| Connection | 300 mm fixed cable with M12 x 1, 4-pin connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | Emitter: approx. 55 g receiver: approx. 55 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Cable length | 0.3 m | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

