Select Your Country

Go to global website

OBE40M-R201-S2EP-IO-V1-L Laser Thru-Beam Sensor

Laser thru-beam sensor

Key Benefits at a Glance

  • Medium design with versatile mounting options
  • DuraBeam Laser Sensors - durable and employable like an LED
  • IO-Link interface for service and process data
  • Various frequencies for avoiding mutual interference (cross-talk immunity)
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Warning symbol
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBE40M-R201-S2EP-IO-V1-L

EmitterOBE40M-R201-S-IO-V1-L
ReceiverOBE40M-R201-2EP-IO-V1-L
Effective detection range0 ... 40 m
Threshold detection range50 m
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence> 5 mrad ; d63 < 2 mm in the range of 250 mm ... 750 mm
Pulse length1.6 µs
Repetition ratemax. 17.6 kHz
max. pulse energy9.6 nJ
Alignment aidLED red (in receiver lens)
illuminated constantly: beam is interrupted,
flashes: reaching switching point,
off: sufficient operating reserve
Diameter of the light spotapprox. 80 mm at a distance of 40 m
Opening angleapprox. 0.12 °
Ambient light limitEN 60947-5-2 : 40000 Lux
MTTFd440 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Control elementsReceiver: light/dark switch
Control elementsReceiver: sensitivity adjustment
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0Emitter: ≤ 13 mA
Receiver: ≤ 15 mA at 24 V Operating voltage
Protection classIII
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and diagnosis
Smart Sensor:
Receiver: type 2.4
Emitter: -
Device IDEmitter: 0x111412 (1119250)
Receiver: 0x111312 (1118994)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthEmitter:
Process data input: 0 bit
Process data output: 1 bit
Receiver:
Process data input: 2 bit
Process data output: 2 bit
SIO mode supportyes
Compatible master port typeA
Test inputemitter deactivation at +UB
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - Pin4: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link
/Q - Pin2: NPN normally closed / light-on, PNP normally open / dark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1250 Hz
Response time0.4 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection4-pin, M12 x 1 connector, 90° rotatable
Material
HousingPC (Polycarbonate)
Optical facePMMA
MassEmitter: approx. 47 g receiver: approx. 47 g
Dimensions
Height61.7 mm
Width15 mm
Depth41.7 mm