Select Your Country

Go to global website

OQT400-R201-EP-IO-V3 Diffuse Mode Sensor (SbR)

Diffuse mode sensor based on triangulation principle for "Sensing by Ranging" (SbR)

Key Benefits at a Glance

  • Medium design with versatile mounting options
  • Multi Pixel Technology (MPT) - flexibility and adaptability
  • Reduction of device variety - several switch points within one sensor
  • Reliable detection of all surfaces, independent of color and structure
  • Low sensitivity to target color
  • IO-Link interface for service and process data

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OQT400-R201-EP-IO-V3

Detection range40 ... 400 mm
Detection range min.40 ... 100 mm
Detection range max.40 ... 400 mm
Adjustment range100 ... 400 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 5 %

Diameter of the light spotapprox. 15 mm at a distance of 400 mm
Opening angleapprox. 2.5 °
Ambient light limitEN 60947-5-2 : 70000 Lux
MTTFd600 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - switch output active
constantly off - switch output inactive
Control elementsTeach-In key
Control elements5-step rotary switch for operating modes selection
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and diagnosis
Smart Sensor type 0
Device ID0x111811 (1120273)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input 2 Bit
Process data output 2 Bit
SIO mode supportyes
Compatible master port typeA
Switching typeThe default setting is:
C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf217 Hz
Response time2.3 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
ConnectionConnector plug, M8 x 1, 3 pin, rotatable by 90°
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 44 g
Dimensions
Height61.7 mm
Width15 mm
Depth41.7 mm