Select Your Country

Go to global website

OMT550-R201-UEP-IO-V1 Distance Sensor

Distance sensor

Key Benefits at a Glance

  • Medium design with versatile mounting options
  • Space-saving distance sensors in small standardized design
  • Multi Pixel Technology (MPT) - exact and precise signal evaluation
  • IO-Link interface for service and process data
  • Analog output 0 ... 10 V DC

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMT550-R201-UEP-IO-V1

Measuring range100 ... 550 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Angle deviationmax. +/- 1.5 °
Diameter of the light spotapprox. 20 mm at a distance of 550 mm
Opening angle2.5 °
Ambient light limitEN 60947-5-2 : 45000 Lux
Resolution0.1 mm
MTTFd520 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - switch output active
constantly off - switch output inactive
Control elementsTeach-In key
Control elements5-step rotary switch for operating modes selection
Operating voltageUB18 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and diagnosis
Smart Sensor type 0/type 3.3
Device ID0x111913 (1120531)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time3 ms
Process data widthProcess data input 4 byte
Process data output 2 bits
SIO mode supportyes
Compatible master port typeA
Switching typeThe default setting is:
C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link
U—Pin2: analog output 0 ... 10 V
Signal output1 push-pull output , 1 analog output , short-circuit-proof, reverse polarity protection, surge-proof
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Response time2 ms , see table 1
Output type1 voltage output: 0 ... 10 V
Load resistor> 1 kΩ voltage output ; ≤ 470 Ω current output
Recovery time2 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
Temperature drift0.05 %/K
Warm up time5 min
Repeat accuracy≤ 1 % , see table 1
Linearity error0.75 %
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature10 ... 50 °C (50 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection4-pin, M12 x 1 connector, 90° rotatable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 37 g
Dimensions
Height61.7 mm
Width15 mm
Depth41.7 mm