Select Your Country

Go to global website

V1S-K-PG9P-90 Receptacles

Key Benefits at a Glance

  • Plastic version
  • Front/screw mounting
  • M12 plug can be mounted in any position
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of V1S-K-PG9P-90

Receptacles, M12/PG9, 4-pin; plastic version
Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Degree of protectionIP67 when sealing with O-Ring
ConnectionSingle strand leads with connector sleeves
Cable
Number of cores4
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
LengthL80 mm
InstallationFront mounting PG9
Mass10.72 g
Plug connector
Screw connectionplastic
Bodyplastic
SealNBR
Contact surfacegold plated (Au)
Cable
Core insulationPVC
Scope of deliverylocknut included