Select Your Country

Go to global website

NRN30-30GM50-E2-IO-C Inductive Sensor

Key Benefits at a Glance

  • 30 mm non-flush
  • Reduction factor = 1
  • Magnetic field resistant
  • Weld Immune
  • IO-Link interface for service and process data
  • Switch point mode or window mode can be set
  • Switching function, stability alarm and pulse extension can be set

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NRN30-30GM50-E2-IO-C

Switching functionNormally open/closed (NO/NC) programmable
Output typePNP
Rated operating distancesn30 mm (factory setting)
Near operating distance20 mm (can be activated by software)
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 24.3 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 680 Hz (switch point mode)
0 ... 50 Hz (window mode, switch point mode with stability alarm)
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 0.5 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 60 µA at 25 °C
No-load supply currentI0≤ 15 mA
Time delay before availabilitytvmax. 150 ms
Constant magnetic fieldB200 mT
Alternating magnetic fieldB200 mT
Status indicatorLED yellow
MTTFd360 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Interface typeIO-Link ( via C/Q )
IO-Link revision1.1
Device ID0x201116 (2101526)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input (control system side): 2 Bit
Process data output (control system side): none
SIO mode supportyes
Compatible master port typeA
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi60 V
Rated impulse withstand voltageUimp800 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialBrass, PTFE coated
Sensing facePPS
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.3 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Mass170 g
Dimensions
Length50 mm
Diameter30 mm
Default settingoperating mode = switch point mode with stability alarm
switching function = Normally open (NO)
switching distance = 30 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.