Select Your Country
ML100-8-HGU-100-IR/95/103/162 Convergent Beam Sensor
Diffuse mode sensor using a convergent beam zu blank the background
Key Benefits at a Glance
- Miniature design
- Diffuse mode sensor with long, narrow light spot
- Easy to use
- Full metal thread mounting












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of ML100-8-HGU-100-IR/95/103/162
| Detection range | 7 ... 100 mm | |
| Adjustment range | 30 ... 100 mm | |
| Reference target | standard white, 100 mm x 100 mm | |
| Light source | IRED | |
| Light type | modulated infrared light | |
| Polarization filter | no | |
| Diameter of the light spot | approx. 7 mm x 50 mm at 100 mm | |
| Opening angle | Emitter: 3.5 ° vertical ; 30 ° horizontal | |
| Optical face | frontal | |
| Ambient light limit | EN 60947-5-2:2007+A1:2012 |
| MTTFd | 860 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green: power on | |
| Function indicator | LED yellow: lights when object is detected | |
| Control elements | Sensing range adjuster | |
| Control elements | Light-on/dark-on changeover switch |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | max. 10 % | |
| No-load supply current | I0 | < 20 mA |
| Switching type | The switching type of the sensor is adjustable. The default setting is: light-on | |
| Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | 500 Hz |
| Response time | 1 ms |
| Product standard | EN 60947-5-2 |
| UL approval | cULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | Connector M8 x 1 , 4-pin | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 10 g | ||||||||||
| Tightening torque, fastening screws | 0.6 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

