Select Your Country

Go to global website

CFP.RC.SP Contact Block (Ex e)

Contact block, 2-pole, mountable on enclosure base with resistors with type of protection Ex e

Key Benefits at a Glance

  • Contact block 2x NC
  • Line fault detection
  • Component for appropriately certified Ex e enclosures
  • DIN rail mountable
  • Ex de certified
  • Polyamide
  • For use with enclosure types LR* and GR*

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.RC.SP

Operating voltage30 V max.
Operating current30 mA max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
ResistorR1 in series, R2 switch bypass
R1 = 1 kΩ R2 = 10 kΩ
Functioncontact block
Contact configuration2x NC
all NC contacts have a direct opening action for emergency stop functions
Usage categoryAC15: 12 ... 30 V AC - 30 mA
DC13: 12 ... 30 V DC - 30 mA
Number of poles2
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass165 g
Mechanical life1000000 switching operations
Dimensions
External dimension (A)63 mm
External dimension (B)74 mm
External dimension (C)58.6 mm
Mounting holes distance (G)52 mm
DIN mounting rail receptacle (G3)35.6 mm
Mounting holes distance (H)58 mm
Mounting holes diameter (J)4.2 mm
Thickness of mounting brackets (N)8 mm
Mountingbase-mounted DIN rail mounting
Service temperature-40 ... 90 °C (-40 ... 194 °F)
EU-type examination certificateCML 19 ATEX 1177U
MarkingEx-Hexagon II 2 G
Ex db eb IIC Gb
IECEx approvalIECEx CML 19.0053U
Degree of protectionEN 60529
CE marking2829
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR* GR.CS*
Optional accessories