Select Your Country
UC250-F77-IU-IO-5M Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- IO-Link interface for parameterization
- Programmable via DTM with PACTWARE
- Selectable sound lobe width
- Synchronization options
- Temperature compensation
- Analog output
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UC250-F77-IU-IO-5M
| Sensing range | 20 ... 250 mm | |
| Adjustment range | 25 ... 250 mm | |
| Dead band | 0 ... 20 mm | |
| Standard target plate | 10 mm x 10 mm | |
| Transducer frequency | approx. 400 kHz | |
| Response delay | minimum : 8 ms factory setting: 29 ms | |
| Sensor cycle time | ≥ 8 ms (factory setting) ; programmable to 60 s |
| Non-volatile memory | EEPROM | |
| Write cycles | 300000 |
| LED green | solid: power on flashing: standby mode or IO-Link communication | |
| LED yellow | solid: object in evaluation range flashing: programming of the limits, object detected | |
| LED red | solid: fault flashing: programming limits, object not detected |
| Operating voltage | UB | 18 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 50 mA |
| Power consumption | P0 | ≤ 500 mW |
| Time delay before availability | tv | ≤ 300 ms |
| Interface type | IO-Link (available after activation via programming button until next reset) |
| Input/output type | 1 synchronization connection, bidirectional | ||||||||||||||||
| |||||||||||||||||
| Synchronization frequency | |||||||||||||||||
| |||||||||||||||||
| Output type | 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V | |
| Resolution | current output: evaluation range [mm]/3200 but ≥ 0.35 mm voltage output: evaluation range [mm]/4000 but ≥ 0.35 mm | |
| Deviation of the characteristic curve | ≤ ± 1 % of full-scale value | |
| Repeat accuracy | ≤ ± 0.1 % of full-scale value | |
| Load impedance | current output: ≤ 500 Ohm voltage output: ≥ 1000 Ohm | |
| Temperature influence | ≤ ± 0.75 % of the end value (with temperature compensation) from 10 minutes after switching on the sensor ; 0.17 %/K (without temperature compensation) |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | current output -25 ... 60 °C (-13 ... 140 °F) voltage output -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | ||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||
| Material | |||||||||||||||||
| |||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Installation position | any position | ||||||||||||||||
| Mass | 114 g | ||||||||||||||||
| Tightening torque, fastening screws | max. 0.2 Nm | ||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
| Output | near limit: 25 mm far limit: 250 mm Output mode: rising ramp output type: 4 ... 20 mA | |
| Beam width | wide |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


