Select Your Country
V31-WM-3M-PUR-V1-G Connecting Cable
Cordset M8 socket angled to M12 plug straight A-coded, 4-pin, PUR cable grey
Key Benefits at a Glance
- Degree of protection IP66 / IP68
- Resistant to microbes and hydrolysis
- Halogen-free
- Specific design protects against loosening and inaccurate installation









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of V31-WM-3M-PUR-V1-G
| Connector 1 | ||||||||||||||||||||
| ||||||||||||||||||||
| Connector 2 | ||||||||||||||||||||
| ||||||||||||||||||||
| Operating voltage | UB | max. 30 V AC/DC |
| Operating current | IB | max. 4 A |
| Degree of protection | EN 60529 | |
| Plug connection | connector M8 x 1 : IEC 61076-2-104 connector M12 x 1 : IEC 61076-2-101 | |
| Halogen-free | IEC 60754-1 | |
| Lead-free | RoHS directive 2011/65/EU |
| Ambient temperature | |||||||||||
| |||||||||||
| Pollution degree | 3 | ||||||||||
| Connector 1 | ||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
| Connector 2 | ||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
| Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
| Drag chain suitability | ||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
| Mass | 98.83 g | |||||||||||||||||||||||||||||||
| Halogen-free | yes | |||||||||||||||||||
| Lead-free | yes | |||||||||||||||||||
| Plug connector | ||||||||||||||||||||
| ||||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Cable marking sleeve | 2x PUR transparent , fixed to cable |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
