Select Your Country

Go to global website

NBB8-F148P10-E0-M Inductive Sensor

Key Benefits at a Glance

  • 8 mm flush
  • 3-wire DC
  • Extended temperature range
  • E1-Type approval
  • Highly shock and vibration resistant

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB8-F148P10-E0-M

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn8 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.8
Reduction factor rBrass 0.5
Output type3-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 600 Hz
HysteresisH2 ... 20 % ( typ. 3 % )
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1.5 V
Operating currentIL0 ... 200 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 300 ms
Switching state indicatorLED, yellow
MTTFd1008 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
E1 Type approval10R-06
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialanodized aluminum
Sensing facePBT
Degree of protectionIP67 / IP69K
Cable
Wire end ferrulesyes
Cable diameter6 mm ± 0.2 mm
Bending radius> 6 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.75 mm2
LengthL2 m
Tightening torque, housing screws≤ 1.8 Nm
Dimensions
Height20 mm
Width35 mm
Length50 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.