Select Your Country

Go to global website

NO LONGER FOR SALE

U-P6-B6 Base for read/write station

Base for PROFIBUS DP

Key Benefits at a Glance

  • PROFIBUS DP acc. to EN 50170
  • 2 PG screw fittings for IN and OUT supply
    2 EMV PG screw fittings for BUS IN and OUT
  • Complete read/write functionality via the PROFIBUS DP
  • Transmission of up to 7 double words, 32 bit each, in one cycle
  • Connectable bus termination
  • Field device with degree of protection IP67

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ZH

Technical data of U-P6-B6

DIP switchSetting the station address
bus connection
ON = active  OFF = non-active
Rated operating voltageUe20 ... 30 V DC , ripple 10 %SS , PELV
Power consumptionP0max. 5 W with read/write head IPT*-FP
Galvanic isolation
Operating voltage/interfacefunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Physical RS-485
ProtocolPROFIBUS DP acc. to EN 50170
Transfer rate9.6; 19.2; 93.75; 187.5; 500; 1500 kBit/s
3; 6; 12 Mbit/s self-synchronizing
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67 according to EN 60529 with IPT*-FP
Connectionscrew terminals
Interface cable2 x 0.64 mm2, double screened, acc. to PROFIBUS standard EN 50170
Supplyup to 3 x 1.5 mm2
Material
Housingaluminum, black anodized
Dimensions
Height50 mm
Width80 mm
Length161 mm