Select Your Country

Go to global website

OBE12M-R102-S2EP-IO Thru-Beam Sensor

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • IO-Link interface for service and process data
  • Various frequencies for avoiding mutual interference (cross-talk immunity)
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of OBE12M-R102-S2EP-IO

EmitterOBE12M-R102-S-IO
ReceiverOBE12M-R102-2EP-IO
Effective detection range0 ... 12 m
Threshold detection range15 m
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Diameter of the light spotapprox. 65 mm at a distance of 1 m
Opening angle3.7 °
Ambient light limitEN 60947-5-2 : 30000 Lux
MTTFd462 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Control elementsReceiver: light/dark switch
Control elementsReceiver: sensitivity adjustment
Parameterization indicatorIO link communication: green LED goes out briefly (1 Hz)
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0Emitter: ≤ 14 mA
Receiver: ≤ 13 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device IDEmitter: 0x110405 (1115141)
Receiver: 0x110305 (1114885)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthEmitter:
Process data output: 2 Bit
Receiver:
Process data input: 2 Bit
Process data output: 2 Bit
SIO mode supportyes
Compatible master port typeA
Test inputemitter deactivation at +UB
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - BK: NPN normally open / dark-on, PNP normally closed / light-on, IO-Link
/Q - WH: NPN normally closed / light-on, PNP normally open / dark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007+A1:2012
Standard conformity
Product standardEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
StandardsUL 60947-5-2: 2014
IEC 61131-9:2013
EN 62471:2008
EN 61131-9:2013
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation
-25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical faceFloat glass
MassEmitter: approx. 10 g receiver: approx. 10 g
Dimensions
Height33.8 mm
Width13.9 mm
Depth18.3 mm
Cable length2 m