Select Your Country

Go to global website

V15S-G-0,5M-CGR-TC Adapter Cable

Adapter cable for programmable ENI58PL-******-1024CGR-*C*

Key Benefits at a Glance

  • Cordset for IO-Link USB master to programmable rotary encoders
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15S-G-0,5M-CGR-TC

Number of pins5/15
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2socket
Threading 2Sub-D
Operating voltageUBmax. 30 V DC
Operating currentIBmax. 500 mA at 24 V DC
Ambient temperature-5 ... 70 °C (23 ... 158 °F)
Contact elementsspring-loaded contact socket
Material
BodyTPU, black
CablePVC
Cablefine-strand, flexible
Sheath diameter∅ 4.6 mm
Bending radius≥ 69 mm, movable installation
≥ 27.6 mm, fixed installation
Colorgrey
LengthL0.5 m
Mass103 g