Select Your Country

Go to global website

VAZ-LED-40MM-CLD-BU Stack Light Element

Stack light element, LED permanent light element, blue

Key Benefits at a Glance

  • Modular design
  • Flexible combination of signal elements
  • Bayonet system for simple mounting and dismounting
  • Long lifetime
  • 40-mm-series

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-LED-40MM-CLD-BU

Light typeLED
UL File NumberE223176
Colorblue
Rated operating voltageUe24 V AC/DC
Protection classII
Current consumption35 mA
Inrush current500 mA
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Degree of protectionIP66
ConnectionBayonet system
MaterialPC
Mass28 g
Dimensions
Height59 mm
Diameter40 mm
Life spanmax. 50,000 h