Select Your Country

Go to global website

CFP.K3.SP Actuator Head (Ex e)

Actuator head - key control switch with type of protection Ex e

Key Benefits at a Glance

  • 3 switching positions with center OFF
  • Labeling 'I - 0 - II'
  • Key release
  • Component for appropriately certified Ex e enclosures
  • For use with base-mounted contact modules
  • Ex e and Ex tb certified
  • Polyamide

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.K3.SP

Functionkey switch rotary actuator
Colorblack
Switching configuration3 position changeover with center OFF
Operator actionengage - engage - engage
LabelingI - 0 - II
Degree of protectionIP66
Material
HousingPolyamide (PA)
Finishinherent color black
Washer gasketsilicone
Mass46 g
Dimensions
Actuator head diameter (D2)39 mm
Panel wall thickness (PT)1 ... 6 mm
Diameter thru-hole (DT)30.6 mm
Length outside enclosure (H)33.3 mm
Total length (L)53.6 mm
Tightening torque2.8 ... 3.4 Nm
Mountinguse with base-mounted contact modules
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Service temperature-40 ... 65 °C (-40 ... 149 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR*
Optional accessoriesCFP.TP