Select Your Country

Go to global website

NBN15-30GS50-Z4L Inductive Sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • 2-wire DC sensor with minimum off-state current
  • Switching status indicator, yellow LED
  • Stainless steel housing
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN15-30GS50-Z4L

Switching functionNormally open (NO)
Output typeTwo-wire with minimum off-state current
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.2 mm
Actual operating distancesr13.5 ... 16.5 mm typ.
Reduction factor rAl 0.4
Reduction factor rCu 0.35
Reduction factor r304 0.7
Output type2-wire
Operating voltageUB4 ... 30 V
Switching frequencyf0 ... 150 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionpulsing
Voltage dropUd≤ 4 V
Operating currentIL2 ... 30 mA
Lowest operating currentIm2 mA
Off-state currentIr≤ 200 µA
Switching state indicatorall direction LED, yellow
MTTFd1536 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 30 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores2
Core cross section0.34 mm2
LengthL2 m
Mass165 g
Dimensions
Length61 mm
Diameter30 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.