Select Your Country

Go to global website

1/2"NPT-V1D-GN1M-PVC-V45-G Connecting Cable

Ethernet bus cable, M12 D-coded to RJ45, PVC cable 4-pin, CAT5e, shielded

Key Benefits at a Glance

  • Front/screw mounting
  • Suitable for 2-, 3- and 4-wire technology
  • Ethernet receptacle
  • 4-pin female D-coded M12 to cabled male RJ45 connector
  • 1/2"NPT-14 mounting

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 1/2"NPT-V1D-GN1M-PVC-V45-G

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2RJ-45
Operating voltageUBmax ... 60 V DC
Operating currentIBmax 1.5 A
Standard conformity
StandardsCAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001)
IEC 61076-2-101:2008
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Degree of protectionIP67
Material
ContactsGold plated copper alloy
Connectorclear anodized aluminum
BodyCAT5e , teal
CablePVC
Slotted nutZinc plated steel
Cable1 m cable length
Mass46.6 g