Select Your Country

Go to global website

V19-G-30M-PUR-A5S-PCV Connection Cable With Socket

Connection cable with socket, M12, 8-pin, shielded, PUR cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Shield attached to coupling nut
  • Halogen-free
  • High flexibility
  • For PCV SSI communication

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-30M-PUR-A5S-PCV

Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 60 V DC
Operating currentIBmax. 2 A
Volume resistance< 5 mΩ
Ambient temperature-20 ... 80 °C (-4 ... 176 °F)
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorgrey
Cores6 x 0.25 mm2 twisted pairs
Conductor construction19 x 0.13 mm ∅
ShieldFoil tinned copper braiding
LengthL30 m
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Accelerationmax. 10 m/s2
Torsional stress± 360 °/m
Mass1854.8 g